Download document () of 20

169643
Model code: mRBM4-16/3/C/003-A-UK-PT

Eaton Moeller series xPole - mRB64/M4 RCBO - residual-current circuit breaker with overcurrent protection. MCB/RCD, 16 A_x, 30mA, MCB trip type C, 3p, RCCB trip type: A

General specifications

Product Name
Eaton Moeller series xPole - mRB64/M4 RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
169643
EAN
4015081661336
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
73 mm
Product Weight
0.516 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
mRBM4-16/3/C/003-A-UK-PT

Product specifications

Amperage Rating
16 A
Voltage rating
230 V
Surge current capacity
250 kA
Voltage type
AC
Width in number of modular spacings
4
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product range
mRBM4-UK-PT
Rated current
16 A
Rated operational current for specified heat dissipation (In)
16 A
Rated switching capacity (IEC/EN 61009)
10 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
C
Built-in depth
69.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.03 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
3
Number of poles (total)
3
Rated operational voltage (Ue) - max
415 V
Rated short-circuit breaking capacity (IEC 60947-2)
0 kA
Rated switching capacity
10 kA
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
10.9 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Tripping
Non-delayed
Overvoltage category
III
Pollution degree
2
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
A
Release characteristic
C
Sensitivity type
Type A, pulse-current sensitive
Frequency rating
50 Hz
Rated insulation voltage (Ui)
440 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Number of poles
Three-pole
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for residential and commercial applications

Export product specification