Download document () of 20

170H0239

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K1, 700V (UL), 690V (IEC), Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0239
EAN
5027590439091
UPC
051712799881
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
32.4 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
2 A
Voltage rating
700 V (UL), 690 V (IEC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.