Download document () of 20

170M3438

Fuse-link, high speed, 50 A, AC 1250 V, compact size 1, 45 x 59 x 81 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3438
EAN
5027590368056
UPC
051712256094
Product Length/Depth
79 mm
Product Height
43 mm
Product Width
60 mm
Product Weight
282.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
50 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
815 at 1000 V, 1100 at 1250 V
Pre arc (I2T)
135
Watt losses
15 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification