Download document () of 20

170M4692

Fuse-link, high speed, 350 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4692
EAN
5704057026628
UPC
051712259521
Product Length/Depth
58 mm
Product Height
54 mm
Product Width
170 mm
Product Weight
0.631 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Voltage rating
1250 V
Clearing (I2T)
125000 at 1000 V, 165000 at 1250 V
Pre arc (I2T)
20000
Watt losses
70 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification