
Fuse-link, high speed, 500 A, AC 1000 V, size 2, 59 x 77 x 75 mm, aR, IEC, UL, type K indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5957
|
EAN |
5027590461290
|
UPC |
051712602235
|
Product Length/Depth |
168 mm
|
Product Height |
80 mm
|
Product Width |
124 mm
|
Product Weight |
751.25 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
500 A
|
Voltage rating |
1000 V (IEC)
|
Voltage type |
AC
|
Clearing (I2T) |
295000 at 1000 V
|
Pre arc (I2T) |
49500
|
Watt losses |
95 W
|
Breaking capacity |
125 kA
|
Class |
Class aR
|
Fuse size |
2
|
Fitted with: |
Type K Indicator for micro
|