Download document () of 20

170M6269

Fuse-link, high speed, 1600 A, AC 690 V, DIN 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6269
EAN
5996516018774
UPC
051712263702
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
995 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1600 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
3900000 at 660 V
Pre arc (I2T)
1150000
Watt losses
160 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification