Download document () of 20

170M6549
Model code: FUSE 1100A 1000V 3BKN/80 AR

Fuse-link, high speed, 1100 A, AC 1000 V, size 3, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6549
EAN
5996516019795
UPC
051712264532
Product Length/Depth
138 mm
Product Height
45 mm
Product Width
58 mm
Product Weight
1264 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1100A 1000V 3BKN/80 AR

Electrical data

Amperage Rating
1100 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
2800000 at 1000 V, 3600000 at 1250 V
Pre arc (I2T)
575000
Watt losses
140 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification