Download document () of 20

170M6716
Model code: FUSE 1250A 690V 3FU/115 AR UC

Fuse-link, high speed, 1250 A, AC 690 V, size 3, 67 x 92 x 155 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6716
EAN
5996516020494
UPC
051712265294
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
977 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1250A 690V 3FU/115 AR UC

Electrical data

Amperage Rating
1250 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
1950000 at 660 V
Pre arc (I2T)
290000
Watt losses
140 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification