Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Kit for partitioned configuration with Profi+ components for HxD=1600x300mm
| Product Name | 
                                                Eaton xEffect xVtl partition
                                             | 
| Catalog Number | 
                                                173657
                                             | 
| EAN | 
                                                4015081700646
                                             | 
| Product Length/Depth | 
                                                300 mm
                                             | 
| Product Height | 
                                                1600 mm
                                             | 
| Product Width | 
                                                150 mm
                                             | 
| Product Weight | 
                                                7.5 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XVTL-SF-16/3
                                             | 
| Color | 
                                                Gray
                                             | 
| Load capacity - max | 
                                                0 kg
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for enclosure building height | 
                                                1600 mm
                                             | 
| Suitable for enclosure building length/depth | 
                                                0 mm
                                             | 
| Suitable for enclosure building width | 
                                                0 mm
                                             | 
| Material | 
                                                Metal
                                             | 
| Model | 
                                                Connector / partition piece
                                             |