Download document () of 20

178930
Model code: LOCK-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Lock kit for sheet steel door of KLV-UP (HW), common locking

General specifications

Product Name
Eaton xComfort KLV door lock
Catalog Number
178930
EAN
4015081742479
Product Length/Depth
25 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
LOCK-KLV

Delivery program

Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part

Additional information

Functions
Spare part
Additional equipment
Used with
Lock-set
Accessory consideration
Spare parts
KLV distribution board
KLV Accessories
KLV multimedia

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.