Download document () of 20

180FM

Eaton Bussmann series high speed British standard fuse, 180A, 200 kAIC, None, Fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
180FM
EAN
5027590036221
UPC
051712832076
Product Length/Depth
112 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
224 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
180 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
450 V
Center-to-center distance of connections
84 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Clearing (I2T)
7500 at 415 V, 13500 at 660 V
Watt losses
40 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
1400
Color
None
Interrupt rating
200 kAIC
200 kA RMS Sym (IEC/UL), 40 kA at 450 Vdc (IEC), 50 kA at 500 Vdc (UL)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse type
FM
Suitable for
MC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification