Download document () of 20

183268
Model code: EU6E-SWD-4XD-1

Eaton EU6E SWD Block module I/O module IP69K, 24 V DC, 4 outputs with separate power supply, 4 M12 I/O sockets

General specifications

Product Name
Eaton EU6E Digital module
Catalog Number
183268
EAN
4015081782017
Product Length/Depth
34 mm
Product Height
156.8 mm
Product Width
60.8 mm
Product Weight
0.25 kg
Certifications
IEC/EN 61131-2
CSA
UL
Catalog Notes
with supply
Model Code
EU6E-SWD-4XD-1

Features & Functions

Electric connection type
Screw connection
Features
Overload protection (sensor supply)
Short-circuit protection (sensor supply)
Overload proof (with diagnostics)
Fieldbus connection over separate bus coupler possible
Functions
For connection of digital I/O signals
Short-circuit protection, outputs available

General

Current consumption
70 mA, Max. current consumption per M12 I/O plug, Sensor supply, SmartWire-DT network
54 mA, SmartWire-DT network, 24 V, without sensor and without I/O supply
Degree of protection
IP69K
Mounting method
Screw fixing (M4)
Wall mounting/direct mounting
Overvoltage category
II
Pollution degree
3
Product category
SmartWire-DT slave
Residual ripple
≤ 5 % (input voltage)
Type
Digital modules
Voltage type
DC

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As required
Shock resistance
30 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Environmental conditions
Condensation: permissible
Operating temperature - min
-25 °C
Operating temperature - max
55 °C
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)
Surge rating
0.5 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC

Electrical rating

Input current at signal 1
0 mA
Output current
0.5 A
Power loss
1.2 W
Rated operational voltage
24 V DC (-15 %/+ 20 % - power supply)
Short-circuit tripping current
Max. 1.2 A over 3 ms, Digital semi-conductor outputs
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC

Communication

Connection to SmartWire-DT
Yes
Connection type
SWD-IN : M12 plug (A-keyed), 5 pole
SWD-OUT: M12 socket (A-keyed), 5 pole
5-pin M12 socket (A-keyed), Supply and I/O sensor
Data transfer rate
2 MBit/s, SmartWire-DT
Setting automatically
LED indicator
Status indication of SmartWire-DT network: Green LED
Protocol
Other bus systems
Station
SmartWire-DT slave, SmartWire-DT network

Input/Output

Lamp load
≤ 3 W (at RLL)
Number of inputs (digital)
0
Number of outputs (digital)
4
Output
4 Transistor Outputs
Switching capacity
IEC/EN 60947-5-1, utilization category DC-13, Digital outputs

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Protection against polarity reversal
Yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.2 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification