Download document () of 20

184665
Model code: XTPPN4CH

Eaton xEnergy Main LV systems LV switchgear. Horizontal NZM4/cable connection partition

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184665
EAN
4015081786992
Product Length/Depth
120 mm
Product Height
49 mm
Product Width
489 mm
Product Weight
0.55 kg
Compliances
RoHS conform
Model Code
XTPPN4CH

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Natural color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a

Export product specification