Download document () of 20

184679
Model code: XDSR-80X10-80

Eaton xEnergy Main LV systems LV switchgear. Dropper bar bracket kit, 80x10/80kA/1s

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184679
EAN
4015081787135
Product Length/Depth
111 mm
Product Height
1829 mm
Product Width
549 mm
Product Weight
6.5 kg
Compliances
RoHS conform
Model Code
XDSR-80X10-80

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.