Download document () of 20

186610
Model code: XSDMC2003-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Door to switchgear area, closed, HxW=2000x300mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186610
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
292 mm
Product Weight
15.4 kg
Compliances
RoHS conform
Model Code
XSDMC2003-SOND-RAL*

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.