Download document () of 20
We make what matters work*

193 HDG

Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, Hot dip galvanized finish, Malleable iron, Concrete tight, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series three-piece conduit coupling
Catalog Number
193 HDG
UPC
662277053341
Product Length/Depth
2.25 in
Product Height
2 in
Product Width
2.25 in
Product Weight
0.91 lb
Certifications
cUL Listed
UL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Concrete tight
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1-1/4"
Finish
Hot dip galvanized
Style
Three-piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.