Download document () of 20

197204
Model code: M30C-FDL-Y-X66

Eaton Moeller® series M30 Illuminated pushbutton actuator, Flat Front (drilling dimensions 30.5 mm), Flush, momentary, yellow, inscribed, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 illuminated pushbutton
Catalog Number
197204
EAN
4015080897354
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.041 kg
Certifications
CSA Class No.: 3211-03
CSA certified
CE marking
IEC/EN 60947-5
DNV
VDE 0660
CSA-C22.2 No. 14-05
UL Listed
IEC/EN 60947
UL 508
CSA-C22.2 No. 94-91
CSA File No.: 012528
UL File No.: E29184
GL
UL Category Control No.: NKCR
Model Code
M30C-FDL-Y-X66

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
Yellow
Features
Labelled
Actuator function
Spring-return
Momentary
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of command positions
1
Opening diameter
30 mm
Bezel color
Titanium
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Metal
Design
Flat front
Flush
Mounting position
As required
Degree of protection
NEMA 13
IP69
NEMA 12
IP66
NEMA 4X
IP67
NEMA 3R
Degree of protection (front side)
IP67/IP69K
NEMA Other
Inscription
Inscribed
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Product category
Flat Front (drilling dimensions 30.5 mm)
Size
Front dimensions: Ø 36 mm
Suitable for
Illumination

Export product specification