Download document () of 20

263149
Model code: Z-D02/SIKA-HF

Eaton Distribution parts. Retaining spring for Z-D02/SK, D01-D02 size

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263149
EAN
4015082631499
Product Length/Depth
13 mm
Product Height
13 mm
Product Width
17 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Model Code
Z-D02/SIKA-HF

Product specifications

Accessory/spare part type
Other
Accessory
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
D02 - D01
Rated operation current (Ie)
16 A
Type
  • 60 mm system
  • Accessory
  • Compact system
  • Fuse material
  • Spring
Special features
For inserting D01 fuse links in the screw cap Z‐D02/SK

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.