Download document () of 20

276298
Model code: Z-PUL230/SO

Eaton xPole - Z-PUL Pushbutton with LED, 230V AC/DC, 1N/O+1N/C, 16A, orange

General specifications

Product Name
Eaton xPole - Z-PUL pushbutton
Catalog Number
276298
EAN
4015082762988
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
Z-PUL230/SO

Product specifications

Actuator color
Black
Fitted with:
Signal lamp
Equipment heat dissipation, current-dependent
4 W
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Heat dissipation per pole, current-dependent
2 W
Lamp power
2 W
Lamp voltage - max
240 V
Lamp voltage - min
110 V
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Voltage type
AC
Lamp type
LED
Degree of protection
IP40
Rated operational current for specified heat dissipation (In)
16 A
Switching current
16 A
Switching voltage
250 V
Width in number of modular spacings
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.