Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, red-yellow, size 3
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
279402
|
EAN |
4015082794026
|
Product Length/Depth |
100 mm
|
Product Height |
230 mm
|
Product Width |
120 mm
|
Product Weight |
1.275 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Certifications |
CE marking
UL listed UL489 UL (File No. E140305) CSA-C22.2 No. 5-09 CSA (Class No. 1437-01) UL (Category Control Number DIHS) IEC60947 CSA certified CSA (File No. 22086) |
Model Code |
NZM3-XTVDVR-0
|
Used with |
NZM3(-4), PN3(-4), N(S)3(-4)
|
Features |
Lockable
Red-yellow for emergency switching off |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Red
|
Fitted with: |
Padlock
|
Frame |
NZM3
|
Suitable for |
Switch disconnector
Emergency stop Power circuit breaker |
Cover/door type |
Door interlock not defeated in the locked OFF position.
Door interlock can be modified such that it can be defeated from the outside using a screwdriver Door interlock can be modified in the unlocked ON position Door can be opened in OFF |
Lock number |
Double lockable
|
Locking facility |
Lockable on the handle on the switch using up to 3 padlocks
With door interlock |
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |