Download document () of 20

36TDQSJ25

Eaton Bussmann series medium voltage DIN fuse, 25 A, AC 36 kV, 2", 51 x 537 mm, backup, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
36TDQSJ25
EAN
5027590098359
UPC
051712186445
Product Length/Depth
537 mm
Product Height
54 mm
Product Width
51 mm
Product Weight
2900 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
UL
VDE

Product specifications

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
25 A
Fuse indicator
With Striker
Fuse size
51 x 537 mm
Breaking capacity
35.5 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Pre arc (I2T)
1.2 x 1000
Resistance
98 Ohms
Watt losses
85 W
Fuse diameter
51 mm
Color
Brown
Interrupt rating
35.5 kAIC
Construction size
51 x 537 mm
Mounting method
Clip-in
Packaging type
Standard
Quantity
1
Voltage rating
36 kV
Type
Fuse
Special features
Back-up, Transformer protection, Indoor or outdoor use
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TDQSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.