Download document () of 20
We make what matters work*

520 HDG

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, Hot dip galvanized finish, 5"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
520 HDG
UPC
662277059572
Product Length/Depth
12.2 in
Product Height
6.9 in
Product Width
6.4 in
Product Weight
3.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
5"
Finish
Hot dip galvanized

Export product specification