Eaton, Alarms & signalling devices, Fulleon, Solex Xenon beacon, Clear lens, Deep white (FW) base, 15Cd (SO/C/DW/15C)
| Product Name | 
                                                Eaton Solex Xenon fire alarm beacon
                                             | 
| Catalog Number | 
                                                531036FULL-0113
                                             | 
| EAN | 
                                                5018987344814
                                             | 
| Product Length/Depth | 
                                                93 mm
                                             | 
| Product Height | 
                                                93 mm
                                             | 
| Product Width | 
                                                93 mm
                                             | 
| Product Weight | 
                                                0.18 kg
                                             | 
| Compliances | 
                                                CE marking
                                             | 
| Model Code | 
                                                SO/C/DW/15C
                                             | 
| Lens color | 
                                                Colourless
                                             | 
| Color housing | 
                                                White
                                             | 
| Light color | 
                                                White
                                             | 
| Product branding | 
                                                Eaton
                                             | 
| Degree of protection (IP) | 
                                                IP65
                                             | 
| Construction material | 
                                                PC
                                             | 
| Mounting Method | 
                                                Surface mounting
                                             | 
| Cable entry | 
                                                M20 hole
                                             | 
| Mounting position | 
                                                Wall surface (internal)  Wall (weatherproof) | 
| System typology | 
                                                Conventional (Non-addressable)
                                             | 
| Addressing mode | 
                                                Hard addressing
                                             | 
| Lamp holder | 
                                                Other
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Lamp type | 
                                                Incandescent lamp
                                             | 
| Integrated function | 
                                                Flashlight
                                             |