Download document () of 20

93PX20KIPM
Model code: Eaton 93PX 20kW Power Module

Eaton 93PX 20kW Power Module, 20 kVA/20 kW, rack or tower mount, 3U, configurable for 3 phase or 1 phase input/output

General specifications

Product Name
Eaton 93PX UPS
Catalog Number
93PX20KIPM
EAN
6430070723907
Product Length/Depth
802 mm
Product Height
129 mm
Product Width
438 mm
Product Weight
24.8 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
Eaton 93PX 20kW Power Module

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
  • DB15 for parallel operation
Construction type
482.6 mm (19 inch) device
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS
Number of communication slots
1
Feed type
AC
Form factor
Rack/tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
380Y/220V nominal (400V/230V, 415Y/240V)
Number Of Output Connections C13
0
Number Of Output Connections C19
0
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
0.96 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Number of parallel units
3
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Rack size
3U
Runtime graph
Snmp
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Topology
Online
kVA rating
20 kVA
Wattage
20 kW
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Data center/ facility/IT
Output effective power
20000 W
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1 %
Communication interface
USB
RS232
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
220 V
Input voltage - max
415 V
Output voltage - min
220 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
20000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
3 min
Mounting Method
Tower
Rackmount
Number of output connections French standard (Type E)
0
Power consumption
120

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.