Download document () of 20

ABC-1-1/4-R

Eaton ABC series Fast-acting fuse 1.25A, 250 Vac, 125 Vdc, 32 Vac (self certified), ABC-1-1-4-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-1-1/4-R
UPC
051712646109
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS Compliant
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.

Product specifications

Amperage Rating
1.25 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Ceramic tube
Nickel-plated brass endcaps
Quantity
5
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification