Eaton Arrow Hart pin and sleeve back box, Industrial; Food and Beverage; Wastewater Treatment, Extra Heavy-Duty, NA, NA, , Cast aluminum, Used With Pin and sleeve receptacles, 60/63A
Product Name |
Eaton Arrow Hart pin and sleeve back box
|
Catalog Number |
AHBB60
|
UPC |
032664733840
|
Product Length/Depth |
8.125 in
|
Product Height |
5.5 in
|
Product Width |
4.75 in
|
Product Weight |
3.067 lb
|
Compliances |
RoHS conform
|
Certifications |
cRUus
|
Used with |
Pin and sleeve receptacles, 60/63A
|
Special features |
Back box
|
Type |
Back box
|
Amperage Rating |
60A
|
Application |
Industrial, food and beverage, wastewater treatment
|
Number of poles |
Not applicable
|
Material |
Cast aluminum
|