Photo is representative
Download
Eaton B-Line series O.D. pipe and conduit clamp, 0.0705" H x 2.9510" L x 1.25" W, Steel
| Product Name |
Eaton B-Line series O.D. pipe and conduit clamp
|
| Catalog Number |
B2010ZN
|
| UPC |
781011610333
|
| Product Length/Depth |
2.951 in
|
| Product Height |
0.0705 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.16 lb
|
| Certifications |
Not Applicable
|
| Special features |
Includes combination recess hex head machine screw
|
| Type |
Pipe or conduit clamps
|
| Material |
Steel
|