Download document () of 20

BBT-TG

Ceiling clips for use with the BBT-WF telescoping open bracket

General specifications

Product Name
Eaton B-Line series box support fasteners
Catalog Number
BBT-TG
UPC
799038850656
Product Length/Depth
6.015 in
Product Height
1.99 in
Product Width
1.71 in
Product Weight
0.157 lb
Compliances
NEC Compliant
Certifications
Not Applicable

Product specifications

Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.