Eaton ABC series Fast-acting fuse 15A, 250 Vac, 125 Vdc, 32 Vac (self certified), BK-ABC-V-15-R
| Product Name |
Eaton Bussmann series ABC fast-acting fuse
|
| Catalog Number |
BK/ABC-V-15-R
|
| UPC |
051712646413
|
| Product Height |
109.8 mm
|
| Product Weight |
3.5 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Used with |
Axial leads
|
| Amperage Rating |
15 A
|
| Interrupt rating |
750 AIC at 250 Vac
10 kAIC at 125 Vac/dc |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
4 hr at 100%, 60 min at 135%, 120 sec at 200%
|
| Material |
Ceramic tube
Nickel-plated brass endcaps |
| Quantity |
100
|
| Voltage rating |
250 Vac, 125 Vdc, 32 Vac (self certified)
|
| Type |
Electronic
|
| Application |
Electronic circuits
|
Support from Eaton
Technical support