Download document () of 20
We make what matters work*

CDR1023

Eaton Crouse-Hinds series PowerMate CDR receptacle, 100A, Two-wire, three-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR1023
UPC
662276277083
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Two-wire, three-pole
Material
Copper-free aluminum

Export product specification