Download document () of 20

CGB7913 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 1.375-1.625", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 2-1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB7913 SA
UPC
662276022539
Product Length/Depth
3.63 in
Product Height
3.13 in
Product Width
3.13 in
Product Weight
1.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable type
Non-armoured
Tray cable
NEMA Rating
4X
Material
Aluminum
Cable range (min/max)
1.375-1.625"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
2-1/2"
Thread type
NPT

Export product specification