Download document () of 20

CHCC1DU

Eaton Bussmann series CHCC modular fuse holder, 48 Vdc, 30 A, Single-pole

General specifications

Product Name
Eaton Bussmann series CHCC modular fuse holder
Catalog Number
CHCC1DU
UPC
051712362658
Product Length/Depth
87 mm
Product Height
73 mm
Product Width
17.5 mm
Product Weight
51.71 g
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Used with
For use with KTK-R, LP-CC and FNQ-R Class CC fuse
Amperage Rating
30 A
Number of poles
Single-pole
Operating temperature - max
120 °C
Operating temperature - min
-20 °C
Class
Class CC
Voltage rating
48 Vdc
Type
Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.