Download document () of 20

CL1208-2-100TR-R

Eaton CL1208 inductor, 100 nH, 0.45 mΩ resistance, Two-phase

General specifications

Product Name
Eaton CL1208 inductor
Catalog Number
CL1208-2-100TR-R
UPC
051712523592
Product Length/Depth
12 mm
Product Height
8 mm
Product Width
11.5 mm
Product Weight
4.61 g
Compliances
RoHS Compliant

Product specifications

Type
Multi-phase coupled inductor
Mounting
SMT
Phase
Two-phase
ISAT
18 A
Package Quantity
300
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
0.45 mΩ
Terminals
Four
Inductance
100 nH
Series
CL1208

Export product specification