Download document () of 20
We make what matters work*

CTX100-5-52-R

IND,LCPI,100UH, 7.5AVRT, CTX100-5-52-R

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX100-5-52-R
EAN
5027590241595
UPC
051712885607
Product Length/Depth
37.8 mm
Product Height
37.8 mm
Product Width
16.8 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
8.2 A
Contact configuration
Two-pin
Resistance
26.7 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us