Download document () of 20

DB40

Eaton B-Line series Dura-Blok support base with channel, 5" H x 6" L x 41.4" W, Cast iron, 2000 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with channel
Catalog Number
DB40
UPC
782051500226
Product Length/Depth
6 in
Product Height
5 in
Product Width
41.4 in
Product Weight
21.34 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Load capacity
2000 lbs
Finish
Electro-plated
Material
Cast iron

Export product specification