Download document () of 20
We make what matters work*

DR1030-151-R

Eaton DR1030 inductor, 150 uH, 0.68 A Irms, 0.86 A ISAT, 700 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

General specifications

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-151-R
UPC
051712825153
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.68 A
ISAT
0.86 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
700 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us