Download document () of 20
We make what matters work*

DR125-680-R

Eaton DR125 inductor, 68uH, 2.22A Irms, 2.7A ISAT, 118 mOhm resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton DR125 inductor
Catalog Number
DR125-680-R
EAN
5027590168700
UPC
051712854351
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.012 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.22 A
ISAT
2.7 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
118 mΩ
Terminals
12.5x12.5x6.0mm
Series
DR125

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us