Photo is representative
Download
Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, X shape, 1"
Product Name |
Eaton Crouse-Hinds series Condulet EAB ATEX conduit outlet box with cover
|
Catalog Number |
EABX36 SA ATEX
|
UPC |
662276049376
|
Product Length/Depth |
5.56 in
|
Product Height |
5.56 in
|
Product Width |
2.78 in
|
Product Weight |
1.3 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
IECEx/ATEX |
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
4
|
Ingress protection (IP) ratings |
IP66
|
Material |
Copper-free aluminum
|
Cover opening diameter |
3"
|
Trade size |
1"
|
Shape |
X
|