Eaton Easy Battery+ Distributed services for battery pack replacement, 24 V, 4 x 6 V / 9 Ah, for 5P
| Product Name | 
                                                Eaton Easy Battery+ Distributed services battery pack replacement
                                             | 
| Catalog Number | 
                                                EB011SP
                                             | 
| EAN | 
                                                3553340800139
                                             | 
| Product Length/Depth | 
                                                210 mm
                                             | 
| Product Height | 
                                                37 mm
                                             | 
| Product Width | 
                                                320 mm
                                             | 
| Product Weight | 
                                                5.2 kg
                                             | 
| Certifications | 
                                                CE
                                             | 
| Type | 
                                                Battery Pack
                                             | 
| Type of accessory/spare part | 
                                                Battery/accumulator
                                             | 
| Nominal current | 
                                                9 A
                                             | 
| Nominal power | 
                                                24 V
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Voltage rating | 
                                                24 V
                                             | 
| Battery quantity | 
                                                4
                                             | 
| Battery rating | 
                                                6 V / 9 Ah
                                             | 
| Battery type | 
                                                VRLA
                                             | 
| Accessory/spare part type | 
                                                Spare part
                                             | 
| Capacity | 
                                                9
                                             |