Photo is representative
Download
Eaton Crouse-Hinds series ED pushbutton contact, Two circuit universal, 2, OAC pushbuttons and selector switches
Product Name |
Eaton Crouse-Hinds series ED pushbutton contact
|
Catalog Number |
ED22
|
UPC |
782274682723
|
Product Length/Depth |
3.5 in
|
Product Height |
2 in
|
Product Width |
1.5 in
|
Product Weight |
0.36 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Configuration |
Universal
|
Normal position |
Two circuit universal
|
Number of circuits |
2
|
Used with |
OAC pushbuttons and selector switches
|