Download document () of 20

EFS200

Eaton Bussmann series low voltage british standard fuse, 200A, AC 415 V, V88/B2, 31 x 158 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
EFS200
EAN
5027590019064
UPC
051712844888
Product Length/Depth
209 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
183 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
200 A
Fitted with:
Centre bolted tags
Current type
AC
Mounting dimension
M10
Center-to-center distance of connections
133 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
EFS
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
14 W
Connection
133 mm fixing centre
Construction
BS88/B2
Construction size
B2
Fuse shape
Center bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification