Download document () of 20

EN3155019F2022

female crimp contact, 200°C, size #20 for wire 22AWG; EN3155019F2022

General specifications

Catalog Number
EN3155019F2022
Product Length/Depth
15.9 mm
Product Weight
0 g

Product specifications

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

Export product specification