Download document () of 20

ENRCB31201 M4

Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Group B rating, Through feed, 1", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly
Catalog Number
ENRCB31201 M4
UPC
662276587113
Product Length/Depth
6.5 in
Product Height
6.75 in
Product Width
6.88 in
Product Weight
7.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class II, Division 1
Class III
Class I, Division 1
Class I, Division 2
NEMA Rating
7
9
3R
3
12
Special features
Group B rating
Amperage Rating
20A
Voltage rating
125 Vac
Cover type
Single
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Through feed
Trade size
1"
Frequency rating
50-400 Hz
NEMA configuration
5-20R

Export product specification