Download document () of 20
We make what matters work*

EXL1V0402-R56-R

Eaton EXL1V MD IND 0402 0.56uH 11.3Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0402-R56-R
UPC
051712772853
Product Length/Depth
4.4 mm
Product Height
1.9 mm
Product Width
4.4 mm
Product Weight
0.185 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
12.6 A
ISAT
11.3 A
Package Quantity
3000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
7.8 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us