Download document () of 20
We make what matters work*

EXL1V0603-R18-R

Eaton EXL1V MD IND 0603 0.18uH 36Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0603-R18-R
UPC
051712773164
Product Length/Depth
7 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.74 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
32 A
ISAT
36 A
Package Quantity
1000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
1.75 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us