Photo is representative
Download
Eaton Crouse-Hinds series Condulet FD blank device box, Deep, Feraloy iron alloy, Three-gang, Takes one three-gang cover
| Product Name |
Eaton Crouse-Hinds series Condulet FD blank device box
|
| Catalog Number |
FD063
|
| UPC |
782274396309
|
| Product Length/Depth |
7.25 in
|
| Product Height |
5.06 in
|
| Product Width |
3.03 in
|
| Product Weight |
11.3 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Special features |
Takes one three-gang cover
|
| Material |
Feraloy iron alloy
|
| Depth |
Deep
|
| Number of gangs |
3
|