Download document () of 20
We make what matters work*

FNQ-R-3/4-R1

Eaton Bussmann series FNQ-R fuse, Current-limiting high inrush time-delay fuse, Line protection, Small control transformers, Industrial control, Branch circuits, 0.75 A, Class CC

General specifications

Product Name
Eaton Bussmann series FNQ-R fuse
Catalog Number
FNQ-R-3/4-R1
UPC
051712509480
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.15 lb
Compliances
Not Applicable
RoHS Compliant

Product specifications

Amperage Rating
0.75 A
Class
Class CC
Type
Current-limiting high inrush time-delay fuse
Application
Line protection, small control transformers, industrial control, branch circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.