Download document () of 20
We make what matters work*

FP0607V1-R050-R

Flat Pac FP0607V1, 50nH, 90A, SMT, 2 PADS

General specifications

Product Name
Eaton FP0607 Inductor
Catalog Number
FP0607V1-R050-R
UPC
051712008112
Product Length/Depth
6 mm
Product Height
6.6 mm
Product Width
5.3 mm
Product Weight
0.83 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
56 A
ISAT
90 A
Package Quantity
700
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.257 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us