Eaton FP0805 inductor, 0.058 uH, 65 A Irms, 83 A ISAT, 0.199 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.
| Product Name |
Eaton FP0805 inductor
|
| Catalog Number |
FP0805R1-R06-R
|
| UPC |
051712543880
|
| Product Length/Depth |
7.62 mm
|
| Product Height |
4.96 mm
|
| Product Width |
7.49 mm
|
| Product Weight |
1.06 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
65 A
|
| ISAT |
83 A
|
| Package Quantity |
950
|
| Material |
Ferrite
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.199 mΩ
|
| Series |
FP0805
|
Support from Eaton
Technical support