Download document () of 20
We make what matters work*

FP0910V2-R150-R

IND FLAT-PAC, 150NH, 58A, 2 PADS, SMT

General specifications

Product Name
Eaton FP0910V inductor
Catalog Number
FP0910V2-R150-R
UPC
051712015011
Product Length/Depth
9 mm
Product Height
9.5 mm
Product Width
5.2 mm
Product Weight
2.98 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
63 A
ISAT
56 A
Package Quantity
500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.125 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us